Title

Încercaţi să căutaţi în funcţie de cuvinte-cheie, codul produsului sau codul de comandă ori numărul de serie, de exemplu, „CM442” sau „Informaţii tehnice”
Introduceţi cel puţin 2 caractere pentru a începe căutarea.
Deltabar PMD50 - product picture

Deltabar PMD50 - differential pressure transmitter

Transmitter with metal membrane for measuring differential pressure, level and flow in liquids and gases

PMD50
Please Wait (spinning wheel)
Se încarcă preţul
Preţurile sunt temporar indisponibile
Price on request

Specificaţii pe scurt

  • Accuracy

    Standard:
    up to 0.065 %
    Platinum:
    up to 0.055 %

  • Process temperature

    -40°C...+110°C
    (-40°F...+230°F)

  • Material process membrane

    316L, AlloyC, Gold

  • Measuring cell

    100 mbar...40 bar
    (1.45 psi...580 psi)

Domeniu de aplicare

The Deltabar PMD50 is a differential pressure transmitter with metal membrane for measurement of liquids and gases. It is optimized for standard applications and offers intuitive operating functions.

  • Pressure measuring range: up to 40 bar (600 psi)

  • Process temperatures up to 400°C (752°F) with diaphragm seal

  • Accuracy: up to +/-0.055%

Avantaje

  • Software wizard enables fast and easy commissioning

  • Devices developed in accordance with IEC 61508

  • Flexible write protection via hardware and/or software wizard

  • Pre-assembled manifolds (pressure and leakage-tested) for faster installation