Raman spectroscopy - advanced optical analysis technology
Boost plant safety, ensure product quality, and optimize operations. Raman spectroscopy measures the composition and molecular structure of your samples from lab-to-process in real time.
Calibration Reference Standard
CRS-785: 790.7 to 1074.5 nm
Raman calibration and verification kits have everything needed to standardize your Raman bioprocess system for lab-to-process scalability. Kits are available for our multi optic (and single-use optic) systems, Raman flow assembly, and Rxn-46 probe, with others to come. Requiring no external power, these tools boost efficiency and reduce downtime via easy field deployment. These kits can be used without affecting sterilization in benchtop or single-use bioreactors or fermenters.
Cell culture: glucose, lactate, glutamine, amino acids, cell density, titer and more
Fermentation: glycerol, methanol, ethanol, sorbitol, biomass and more
Downstream: aggregation, protein crystallization, formula stability, product CQA, protein concentration, buffer excipients
Midstream: analyte monitoring in permeate
Uses modular hardware to simplify Raman analyzer standardization and verification, contained in a convenient, all-in-one kit
Facilitates easy calibration transfer of chemometric models for smooth lab-to-process scalability
Offers flexibility to calibrate anytime without impacting your process, which simplifies redundancy and mitigates risk
Enables quick instrument calibration and verification, reducing down time
Requires no external power for easier deployment in the field
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
System design and specifications for the multi optic calibration
and verification kit
| EN | RO | ||
|
26/06/2023
|
|
|
|
Limbă: |
Engleză |
|
Versiune: |
26/06/2023 |
|
Dimensiune fişier: |
478.7 KB |
|
Nume fişier: |
TI01719CEN_0123 Multi optic calibration and verification kit.pdf |
System design and specifications for the Raman flow assembly calibration
and verification kit
| EN | RO | ||
|
29/06/2023
|
|
|
|
Limbă: |
Engleză |
|
Versiune: |
29/06/2023 |
|
Dimensiune fişier: |
430.9 KB |
|
Nume fişier: |
TI01720CEN_0123 Raman flow assembly calibration and verification kit.pdf |
System design and specifications for the Raman Rxn-46
calibration and verification kit
| EN | RO | ||
|
11/01/2024
|
|
|
|
Limbă: |
Engleză |
|
Versiune: |
11/01/2024 |
|
Dimensiune fişier: |
400.4 KB |
|
Nume fişier: |
TI01765CEN_0123.pdf |
Commissioning, operation, and maintenance details for the
Raman flow assembly calibration and verification kit
| EN | RO | ||
|
29/06/2023
|
|
|
|
Limbă: |
Engleză |
|
Versiune: |
29/06/2023 |
|
Dimensiune fişier: |
1006.6 KB |
|
Nume fişier: |
BA02295CEN_0123 Raman flow assembly calibration and verification kit.pdf |
Commissioning, operation, and maintenance details for the
multi optic calibration and verification kit
| EN | RO | ||
|
26/06/2023
|
|
|
|
Limbă: |
Engleză |
|
Versiune: |
26/06/2023 |
|
Dimensiune fişier: |
996.4 KB |
|
Nume fişier: |
BA02294CEN_0123 Multi optic calibration and verification kit.pdf |
Commissioning, operation, and maintenance details for the
Raman Rxn-46 calibration and verification kit
| EN | RO | ||
|
11/01/2024
|
|
|
|
Limbă: |
Engleză |
|
Versiune: |
11/01/2024 |
|
Dimensiune fişier: |
928.9 KB |
|
Nume fişier: |
BA02324CEN_0123.pdf |
An overview of the Raman flow assembly (flow bench and flow cell)
used with the Rxn-10 probe in conjunction with a Raman Rxn2
analyzer and a Raman flow assembly calibration and verification kit
for downstream bioprocessing (powered by Kaiser Raman technology).
|
Limbă: |
Engleză |
|
Versiune: |
31/05/2023 |
|
Dimensiune fişier: |
837 KB |
|
Nume fişier: |
PU01517CEN_0123.pdf |
Graphic illustrating the core elements of Biopharma 4.0 including
product lifecycle stages, role of PAT/QbD, and 12 key advanced
technologies for scientists and process engineers in the Life
Sciences, applicable to Raman spectroscopy systems (Raman
Rxn2, Raman Rxn4, Rxn-10, Rxn-45, Rxn-46, bio multi optic and
sleeve, flow cell and flow bench, Raman optic system for single
use, and Raman calibration & verification kits).
|
Limbă: |
Engleză |
|
Versiune: |
22/05/2025 |
|
Dimensiune fişier: |
481.6 KB |
|
Nume fişier: |
PU01614CEN_0125.pdf |
Übersicht über Raman-Flow Assembly (Flow Bench und Flow Cell),
die mit der Rxn-10-Sonde in Verbindung mit einem Raman Rxn-2-Analysator
und einem Kalibrierungs- und Verifizierungskit für die
Raman-Flow Assembly für die Downstream-Bioprozessierung
(basierend auf der Kaiser Raman-Technologie) verwendet wird.
|
Limbă: |
Germană |
|
Versiune: |
14/08/2025 |
|
Dimensiune fişier: |
354.6 KB |
|
Nume fişier: |
PU01517CDE_0123_Raman Flow Assembly_web.pdf |
バイオマルチオプティック/シングルユースオプティックおよびラ
マンフローアセンブリ(フローベンチとフローセルを含む)用のラ
マン校正および検証キットの概要です。これらのキットは、Kaiser
ラマンテクノロジーを搭載したRxn-10プローブおよびRaman Rxn2 /
Rxn4アナライザーと併用し、バイオプロセスの上流および下流工
程で使用されます。
|
Limbă: |
Japoneză |
|
Versiune: |
13/08/2025 |
|
Dimensiune fişier: |
2.5 MB |
|
Nume fişier: |
PU01518CJA_0122_Raman calibration and verification kits.pdf |