Title

Încercaţi să căutaţi în funcţie de cuvinte-cheie, codul produsului sau codul de comandă ori numărul de serie, de exemplu, „CM442” sau „Informaţii tehnice”
Introduceţi cel puţin 2 caractere pentru a începe căutarea.
Cerabar PMP50 - product picture

Cerabar PMP50 – pressure transmitter

Pressure transmitter with metal membrane for highly accurate measurement of liquids and gases

PMP50
Please Wait (spinning wheel)
Se încarcă preţul
Preţurile sunt temporar indisponibile
Price on request

Specificaţii pe scurt

  • Accuracy

    Standard:
    up to 0.065 %
    Platinum:
    up to 0.055 %

  • Process temperature

    Standard:
    -40°C…+125°C
    (-40°F...+257°F)
    Diaphragm seal:
    -70°C...+400°C
    (-94°F...+752°F)

  • Material process membrane

    316L, AlloyC, Gold

  • Measuring cell

    1 bar...400 bar
    (14.5 psi...5800 psi)

Domeniu de aplicare

The Cerabar PMP50 is a pressure transmitter with metal membrane for measurement of liquids and gases. It is optimized for standard applications and offers intuitive and safe operating functions.

  • Pressure measuring range: up to 400 bar (6000 psi)

  • Process temperatures up to 400°C (752°F) with diaphragm seal

  • Accuracy: up to +/-0.055%

Avantaje

  • Software wizard enables fast and easy commissioning

  • Devices developed in accordance with IEC 61508

  • Flexible write protection via hardware and/or software wizard

  • Pre-assembled manifolds (pressure and leakage-tested) for faster installation