Specificaţii pe scurt
-
Accuracy
Rod probe: +/- 2 mm (0.08 in)
Rope probe <= 15 m (49ft):
+/- 2 mm (0.08 in)
Rope probe > 15 m (49ft):
+/- 10 mm (0,39 in) -
Process temperature
-40...+150 °C
(-40...+302 °F) -
Process pressure / max. overpressure limit
Vacuum...16 bar
(Vacuum...232 psi) -
Max. measurement distance
Rod:
4 m (13 ft) Min DK>1.4
Rope:
20 m...25 m (66 ft...82 ft) Min DK >1.4;
25 m...30 m (82ft...98 ft) Min DK >1.6;
30 m...45 m (98ft...148 ft) Min DK>1,9 -
Main wetted parts
Rod probe:
316Ti, 316L, PEEK, PPS
Rope probe:
304, 316, 316Ti, 316L, PEEK, PPS, PA
Domeniu de aplicare
Levelflex FMP57 is the sensor for the highest demands in bulk solids and best suited for measurements in high silos, bunkers or stockpiles. Providing rope probes up to a length of 45m the FMP57 is also suited to measurements in high silos. Levelflex FMP57 guided radar is used for continuous level measurement in powdery to granular bulk solids. Dust, filling noises, temperature layers and gas layers do not affect the measurement.
Version with rod or rope probe.
Process connections: Thread or flange
Temperature: -40 to +150°C (-40 to +302°F)
Pressure: -1 to +16bar (-14.5 to +232psi)
Maximum measuring range: Rod 4m (13ft), rope 45m (148ft)
Accuracy: ±2mm (0.08")
International explosion protection certificates, SIL, marine approval, 5-point linearity protocol
Avantaje
Reliable measurement even for changing product and process conditions
HistoROM data management concept for fast and easy commissioning, maintenance and diagnostics
Highest reliability due to new Multi-Echo Tracking evaluation
Hardware and software developed according to IEC 61508 up to SIL3
Heartbeat Technology for a cost-effective and safe plant operation during the entire life cycle
Seamless integration into control or asset management systems and intuitive, menu-guided operation concept (on-site or via the control system)
World's easiest proof test for SIL and WHG saves time and costs
Clipuri video
-
Time-of-Flight measuring principle
-
Commissioning movie for Levelflex FMP5x guided radar and Micropilot FMR5x free space radar
-
Unique HistoROM data management concept for safe level measurement
-
Continuous adapting algorithms offering safe level measurement due to Multi-Echo Tracking
Predecesor
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
Measuring principle
Guided radar
-
Characteristic / Application
Premium device for pulling forces up to 30kN
Rod probe, Rope probe
Integrated data memory. Factory precalibrated, Reliable measuring: in dusty atmosphere, in high + narrow silos, in vessels + obstacles. -
Specialities
Heartbeat Technology,
Bluetooth® commissioning,
Operation and maintenance SmartBlue App,
HistoROM,
RFID TAG for easy identification -
Supply / Communication
2-wire (HART / PROFIBUS PA/ FOUNDATION Fieldbus),
4-wire (HART),
Bluetooth® wireless technology and App (optional) -
Accuracy
Rod probe: +/- 2 mm (0.08 in)
Rope probe <= 15 m (49ft):
+/- 2 mm (0.08 in)
Rope probe > 15 m (49ft):
+/- 10 mm (0,39 in) -
Ambient temperature
-40...+80 °C
(-40...+176 °F) -
Process temperature
-40...+150 °C
(-40...+302 °F) -
Process pressure / max. overpressure limit
Vacuum...16 bar
(Vacuum...232 psi) -
Main wetted parts
Rod probe:
316Ti, 316L, PEEK, PPS
Rope probe:
304, 316, 316Ti, 316L, PEEK, PPS, PA -
Process connection
Thread:
G1 1/2, MNPT1 1/2
Flange:
ASME 1 1/2"...8",
DN50...DN200,
JIS 10K -
Sensor length
Rod probe: 4 m (13 ft)
Rope probe: 45 m (148 ft) -
Max. measurement distance
Rod:
4 m (13 ft) Min DK>1.4
Rope:
20 m...25 m (66 ft...82 ft) Min DK >1.4;
25 m...30 m (82ft...98 ft) Min DK >1.6;
30 m...45 m (98ft...148 ft) Min DK>1,9 -
Communication
4...20 mA HART
PROFIBUS PA
FOUNDATION Fieldbus
Bluetooth® wireless technology -
Certificates / Approvals
ATEX, FM, CSA C/US, IEC Ex, JPN Ex, INMETRO, NEPSI, KC, EAC, UK Ex
-
Safety approvals
SIL
-
Design approvals
EN 10204-3.1
-
Marine approval
GL/ ABS/ LR/ BV/ DNV/ KR
-
Options
Sensor remote with 3 m/ 9 ft cable,
Remote operation via SmartBlue App using Bluetooth®
-
-
Informaţii tehnice (TI)
TI Levelflex FMP56, FMP57
-
Informaţii tehnice (TI)
Versiune în limba engleză - 10/2024New version available in EnglishGuided-wave radar
EN RO 01/10/202422/02/202330/06/202231/07/202012/04/2018Limbă:
Engleză
Versiune:
01/10/2024
Dimensiune fişier:
3.6 MB
Nume fişier:
TI01004FEN_2724-00.pdf
-
-
-
Informaţii tehnice (TI)
TI Weld-in adapter, process adapter and flanges
-
Informaţii tehnice (TI)
Versiune în limba engleză - 06/2026New version available in EnglishLevel, pressure, temperature
EN RO 01/06/202606/12/202425/03/202415/09/202328/10/2021Limbă:
Engleză
Versiune:
01/06/2026
Dimensiune fişier:
2 MB
Nume fişier:
TI00426FEN_2726-00.pdf
-
-
-
Instrucţiuni de operare (BA)
BA Levelflex FMP56, FMP57 FOUNDATION Fieldbus
-
Instrucţiuni de operare (BA)
Versiune în limba engleză - 10/2024New version available in EnglishGuided-wave radar
EN RO 01/10/202422/02/202312/04/201816/11/201715/12/2016Limbă:
Engleză
Versiune:
01/10/2024
Dimensiune fişier:
5.4 MB
Nume fişier:
BA01055FEN_0924-00.pdf
-
-
-
Instrucţiuni de operare (BA)
BA Levelflex FMP56, FMP57 HART
-
Instrucţiuni de operare (BA)
Versiune în limba engleză - 10/2024New version available in EnglishGuided-wave radar
EN RO 01/10/202421/02/202330/06/202231/07/202012/04/2018Limbă:
Engleză
Versiune:
01/10/2024
Dimensiune fişier:
4.7 MB
Nume fişier:
BA01004FEN_2424-00.pdf
-
-
-
Instrucţiuni de operare (BA)
BA Levelflex FMP56, FMP57 PROFIBUS PA
-
Instrucţiuni de operare (BA)
Versiune în limba engleză - 10/2024New version available in EnglishGuided-wave radar
EN RO 01/10/202421/02/202330/06/202212/04/201816/11/2017Limbă:
Engleză
Versiune:
01/10/2024
Dimensiune fişier:
4.2 MB
Nume fişier:
BA01009FEN_2024-00.pdf
-
-
-
Parametru dispozitiv (GP)
Levelflex FMP5x HART Description of Device Parameters
-
Parametru dispozitiv (GP)
Versiune în limba engleză - 04/2016New version available in EnglishGuided wave radar
EN RO 28/04/201630/10/201426/02/201429/07/201101/10/2010Limbă:
Engleză
Versiune:
28/04/2016
Dimensiune fişier:
3.3 MB
Nume fişier:
GP01000FEN_1616.pdf
-
-
-
Parametru dispozitiv (GP)
Levelflex FMP50, FMP51, FMP52, FMP53, FMP54, FMP55, FMP56, FMP57 PROFIBUS PA Description of Device Parameters
-
Parametru dispozitiv (GP)
Versiune în limba engleză - 10/2014New version available in EnglishGuided wave radar
EN RO 30/10/201404/08/2011Limbă:
Engleză
Versiune:
30/10/2014
Dimensiune fişier:
4.7 MB
Nume fişier:
GP01001FEN_1314.pdf
-
-
-
Parametru dispozitiv (GP)
Levelflex FMP50, FMP51, FMP52, FMP53, FMP54, FMP55, FMP56, FMP57 FOUNDATION Fieldbus Description of Device Parameters
-
Parametru dispozitiv (GP)
Versiune în limba engleză - 06/2015New version available in EnglishGuided wave radar
EN RO 09/06/201527/04/2012Limbă:
Engleză
Versiune:
09/06/2015
Dimensiune fişier:
3.5 MB
Nume fişier:
GP01015FEN_0215.pdf
-
-
-
Instrucţiuni scurte (KA)
Levelflex FMP56, FMP57 PROFIBUS PA
-
Instrucţiuni scurte (KA)
Versiune în limba română - 04/2022New version available in EnglishRadar cu undă ghidată
EN RO 30/06/202205/04/202212/04/201817/11/201712/02/2015Limbă:
Română
Versiune:
05/04/2022
Dimensiune fişier:
1.5 MB
Nume fişier:
KA01073FRO_1722-00.pdf
-
-
-
Instrucţiuni scurte (KA)
Levelflex FMP56, FMP57 HART
-
Instrucţiuni scurte (KA)
Versiune în limba română - 04/2022New version available in EnglishRadar cu undă ghidată
EN RO 30/06/202205/04/202212/04/201817/11/201712/02/2015Limbă:
Română
Versiune:
05/04/2022
Dimensiune fişier:
1.6 MB
Nume fişier:
KA01061FRO_1922-00.pdf
-
Alegeţi dintre opţiunile noastre sugerate
-
-- selected coding-- selected label99.999,00<%label%>
-
Căutaţi mai multe opţiuni? Utilizaţi un configurator individual pentru a continua.
-
-- selected coding-- selected label99.999,00<%feature%>
-
<%label%>99.999,00
-
Căutaţi mai multe opţiuni? Utilizaţi un configurator individual pentru a continua.
-
Process Connection
-
<%label%>99.999,00
-
<%label%>99.999,00
-
-
<%feature%><%coding%><%label%>
- Desene CAD Desene CAD
- Desene CAD
-
Preţuri pe bucată
-
<%range%><%price%>
-
- Accesorii opţionale
Configurare individuală
Frecvent cumpărate împreună
Accesorii
Produse asociate