Title

Încercaţi să căutaţi în funcţie de cuvinte-cheie, codul produsului sau codul de comandă ori numărul de serie, de exemplu, „CM442” sau „Informaţii tehnice”
Introduceţi cel puţin 2 caractere pentru a începe căutarea.

Fundamental Selection

Meet your basic measurement needs

FLEX: Fundamental

Every plant, regardless of the industry, has measuring points that are not part of the core processes. But they still have to be measured reliably. This could include applications such as water, coolants or gases. While choosing the right instrument is essential, you have little time to spend on the selection process. And installation and maintenance should not use up a lot of your resources.

Benefits

  • Simple products
  • Easy to select, install and operate

Fundamental Selection products are deliberately simple, meaning the number of variants are kept to a minimum. That makes selection easy. Compared to the other selections, there are also fewer features and options. Installation, maintenance and handling is thus considerably easier.

Proven quality

Simplicity does not translate to lower product quality however. We rely on the same quality components as we do for other products. We also employ the same technologies that we have developed over the last 60+ years together with customers from various industries.

66 Produse
Sortează după:
Filtrare