Specificaţii pe scurt
-
Accuracy
Standard acc. to ASTM E-230
Special acc. to ASTM E-230 -
Response time
depending on configuration
63% rt = 15,0 s -
Max. process pressure (static)
Standard acc. to ASTM E-230
Special acc. to ASTM E-230 -
Operating temperature range
Type T:
-270 °C ...400 °C
(-454 °F ...752 °F)
Type J:
-210 °C ...1200 °C
(-346 °F ...2.192 °F)
Type E:
-270 °C ...1.000 °C
(-454 °F ...1.832 °F)
Type K:
-270 °C ...1.372 °C
(-454 °F ...2.500 °F)
Type N:
-270 °C ...1.300 °C
(-454 °F ...2.372 °F) -
Max. immersion length on request
up to 22.5" (571 mm)
others on request
Domeniu de aplicare
The robust thermometer is designed for use in demanding and safety relevant applications e.g. in Chemical, Oil & Gas and Energy industry. Harsh environments, corrosive substances and highest pressures can be handled by the use of robust thermowells and special materials. An optional head transmitter with all common communication protocols makes the device ready to use with enhanced measurement accuracy and reliability compared to directly wired sensors. Flexible configuration possible.
The sensor assembly can be used in process industries such as:
Chemicals
Petrochemical
Refineries
Offshore Platforms
Avantaje
FM/CSA XP Class I, Div. 1 approved temperature assemblies for maximum safety
One source shopping for temperature measurement solutions. World class transmitter with integrated sensor offering for heavy process industry applications
Remove and install straight out of the box!
Improved galvanic isolation on most devices (2 kV)
Simplified model structure: Competitively priced, offers great value. Easy to order and reorder. A single model number includes sensor, thermowell and transmitter assembly for a complete point solution
All iTEMP transmitters provide long term stability ≤0.05% per year
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
Measuring principle
Thermocouple
-
Characteristic / Application
Explosion Proof US style
modular temperature assembly
for heavy duty applications
threaded process connection
with extension
incl. thermowell -
Thermowell / protection tube
bar stock (drilled)
-
Insert / probe
mineral insulated (MI), flexible
-
Outer diameter protection tube / Insert
0,63'' ...1,31'' (15,88 mm ... 33,40 mm)
-
Max. immersion length on request
up to 22.5" (571 mm)
others on request -
Material protection tube/ thermowell
316/316L
A105
others on request -
Optional coating
available on request
-
Process connection
male thread:
NPT1/2"
NPT3/4"
NPT1"
weld in version
socket weld version -
Tip shape
stepped
tapered -
Surface roughness Ra
32 μin (0.80 μm)
-
Operating temperature range
Type T:
-270 °C ...400 °C
(-454 °F ...752 °F)
Type J:
-210 °C ...1200 °C
(-346 °F ...2.192 °F)
Type E:
-270 °C ...1.000 °C
(-454 °F ...1.832 °F)
Type K:
-270 °C ...1.372 °C
(-454 °F ...2.500 °F)
Type N:
-270 °C ...1.300 °C
(-454 °F ...2.372 °F) -
Max. process pressure (static)
Standard acc. to ASTM E-230
Special acc. to ASTM E-230 -
Accuracy
Standard acc. to ASTM E-230
Special acc. to ASTM E-230 -
Response time
depending on configuration
63% rt = 15,0 s -
Integration head transmitter
yes (4 … 20 mA; HART; PROFIBUS PA; FOUNDATION FIELDBUS)
-
Ex - approvals
FM XP
CSA XP
FM/CSA XP
CSA GP -
Certification
SIL (transmitter only)
-
-
Informaţii tehnice (TI)
T53, T54 and T55
-
Informaţii tehnice (TI)
Versiune în limba engleză - 01/2023New version available in EnglishExplosion proof thermocouple assemblies in thermowells with spring
loaded insert and enclosure for process industryEN RO 27/01/202314/01/202131/05/201821/08/201501/12/2006Limbă:
Engleză
Versiune:
27/01/2023
Dimensiune fişier:
1.3 MB
Nume fişier:
TI00127REN_1623-00.pdf
-
-
-
Instrucţiuni scurte (KA)
T53 Compact Instructions
-
Instrucţiuni scurte (KA)
Versiune în limba engleză - 12/2012New version available in EnglishExplosion proof thermocouple assembly in thermowell
EN RO 01/12/201201/05/200701/03/2007Limbă:
Engleză
Versiune:
01/12/2012
Dimensiune fişier:
594 KB
Nume fişier:
KA00243rae_1312.pdf
-
-
-
Instrucţiuni de instalare (EA)
iTEMP TMT72 Transmitter HART
-
Instrucţiuni de instalare (EA)
Versiune în limba engleză - 05/2026New version available in EnglishiTEMP TMT72 Transmitter HART
Bild für SFTLimbă:
Engleză
Versiune:
06/05/2026
Dimensiune fişier:
135.3 KB
Nume fişier:
Bild TMT72.pdf
-
-
-
Instrucţiuni de instalare (EA)
iTEMP 85 FOUNDATION Fieldbus Protokoll
-
Instrucţiuni de instalare (EA)
Versiune în limba engleză - 05/2026New version available in EnglishiTEMP 85 FOUNDATION Fieldbus Protokoll
Bild für SFTLimbă:
Engleză
Versiune:
06/05/2026
Dimensiune fişier:
154 KB
Nume fişier:
Bild TMT85.pdf
-
-
-
Instrucţiuni de instalare (EA)
iTEMP TMT71, Transmitter 4-20mA
-
Instrucţiuni de instalare (EA)
Versiune în limba engleză - 09/2018New version available in EnglishiTEMP TMT71, Transmitter 4-20mA
Bild für SFTEN RO 01/09/2018Limbă:
Engleză
Versiune:
01/09/2018
Dimensiune fişier:
125.9 KB
Nume fişier:
Bild TMT71.pdf
-
-
-
Instrucţiuni de instalare (EA)
iTEMP TMT82 Transmitter HART
-
Instrucţiuni de instalare (EA)
Versiune în limba engleză - 05/2026New version available in EnglishiTEMP TMT82 Transmitter HART
Bild für SFTLimbă:
Engleză
Versiune:
06/05/2026
Dimensiune fişier:
178.9 KB
Nume fişier:
Bild TMT82.pdf
-
-
-
Instrucţiuni de instalare (EA)
iTEMP TMT84 PROFIBUS® PA
-
Instrucţiuni de instalare (EA)
Versiune în limba engleză - 05/2026New version available in EnglishiTEMP TMT84 PROFIBUS® PA
Bild für SFTLimbă:
Engleză
Versiune:
06/05/2026
Dimensiune fişier:
263.2 KB
Nume fişier:
Bild TMT84.pdf
-
-
-
Instrucţiune de siguranţă Ex (XA)
T13, T14, T53, T54
-
Instrucţiune de siguranţă Ex (XA)
Versiune în limba engleză - 08/2019New version available in EnglishCSA:
Control Drawing XP, NI, DIP
160100118Limbă:
Engleză
Versiune:
26/08/2019
Dimensiune fişier:
65.5 KB
Nume fişier:
160100118.pdf
-
-
-
Instrucţiune de siguranţă Ex (XA)
Temperature assemblies T13, T14, T15, T53, T54, T55 Control drawing CSA (XP, DIP)
-
Instrucţiune de siguranţă Ex (XA)
Versiune în limba engleză - 12/2022New version available in EnglishInstallation notes for CSA approved apparatus
Limbă:
Engleză
Versiune:
19/12/2022
Dimensiune fişier:
97 KB
Nume fişier:
XA02075TEN_03.22.pdf
-
-
-
Instrucţiune de siguranţă Ex (XA)
T13, T14, T53, T54
-
Instrucţiune de siguranţă Ex (XA)
Versiune în limba engleză - 08/2019New version available in EnglishCSA:
Control Drawing XP, DIP
160100116Limbă:
Engleză
Versiune:
26/08/2019
Dimensiune fişier:
61.1 KB
Nume fişier:
160100116.pdf
-
Alegeţi dintre opţiunile noastre sugerate
-
-- selected coding-- selected label99.999,00<%label%>
-
Căutaţi mai multe opţiuni? Utilizaţi un configurator individual pentru a continua.
-
-- selected coding-- selected label99.999,00<%feature%>
-
<%label%>99.999,00
-
Căutaţi mai multe opţiuni? Utilizaţi un configurator individual pentru a continua.
-
Process Connection
-
<%label%>99.999,00
-
<%label%>99.999,00
-
-
<%feature%><%coding%><%label%>
- Desene CAD Desene CAD
- Desene CAD
-
Preţuri pe bucată
-
<%range%><%price%>
-
- Accesorii opţionale
Configurare individuală
Frecvent cumpărate împreună
Accesorii
Produse asociate