Title

Încercaţi să căutaţi în funcţie de cuvinte-cheie, codul produsului sau codul de comandă ori numărul de serie, de exemplu, „CM442” sau „Informaţii tehnice”
Introduceţi cel puţin 2 caractere pentru a începe căutarea.
Liquiphant FTL43 – product picture

Liquiphant FTL43 – hygienic point level switch for liquids

Proven in the field, particularly compact and perfectly suitable for hygienic applications

FTL43
Please Wait (spinning wheel)
Se încarcă preţul
Preţurile sunt temporar indisponibile
Price on request

Specificaţii pe scurt

  • Process temperature

    -40 °C...+150 °C
    (-40 °F...+302 °F)

  • Process pressure / max. overpressure limit

    Vacuum...64 bar
    (Vacuum...928 psi)

  • Min. density of medium

    0.5 g/cm³ (25.0 lb/ft3)
    (0.4 g/cm³ (31.2 lb/ft3) optional)

Domeniu de aplicare

The Liquiphant FTL43 is a point level switch for liquids and part of the Compact Line. The product line is especially developed for hygienic applications and combines compact design with full performance. The proven vibronic technology works reliably in all pumpable liquids, without media adjustment. The Liquiphant FTL43 is distinguished by its ease of use with plug & play functionality and a wide range of digital communication options.

Liquiphant FTL43 is used for point level detection in process and storage tanks as well as in pipelines.

Liquiphant FTL43 covers a wide range of hygienic applications:

  • Level detection in narrow skids and modules for various liquids

  • Pump dry run protection in pipes

  • Overfill protection in process tanks

  • Detection of media with different densities

Avantaje

  • Outstanding ease of use due to easy commissioning with plug & play functionality

  • Improved process and product safety through configuration integrity - a checksum algorithm (CRC) ensures that safety relevant parameters remain unchanged

  • Increased productivity thanks to traceable and documented on-demand verification without process interruption and continuous diagnostics with Heartbeat Technology

  • Documented compliance through certified hygienic design as well as proven material conformity and traceability

  • User-friendly operation with guided wizards and a wide range of digital communication options

Clipuri video

  • Heartbeat Technology
    Smart instrumentation through Heartbeat Technology

    You want to increase plant performance and reduce costs? Our smart instrumentation portfolio with Heartbeat Technology offers in-depth device insight for more cost-efficiency and operational safety.

  • Digital Communication & Integration

    Seamless integration of our field devices into the automation systems of many manufacturers. Field device tests in vendor-independent environment. Support of open standards.

  • IO-Link digital communication technology
    IO-Link communication

    IO-Link communication helps to digitalize your plant

Please Wait (spinning wheel) Loading alternative products